IESNA:LM-63-2002
[TEST]P1347558
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209840DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 4000K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]673
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
23.2 34.8 53.1 87.3 165.5 455.5 1051.4 2060.1 3087 3440.6
3756.2 3974.8 4216.6 4421.8 4554.9 4693.5 4772.8 4797.9 4751.5 4650.1
4516.4 4315.5 4112.2 3877.7 3650.6 3320.9 2933.2 2475.9 2088.2 1094.8
470.1 119.1 51.3 18.9 6.1 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.8 54.3 86.7 169.1 475 1099.6 2021 3052.2 3429
3686.6 3943.1 4176.3 4358.9 4520.7 4630.6 4704.4 4711.8 4663.5 4575.6
4443.1 4273.4 4059.1 3846 3601.8 3246.4 2898.4 2475.3 2016.1 1088.6
473.2 114.2 50.1 19.5 6.1 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0
23.2 34.2 53.7 85.5 166.1 444.5 1038 1987.4 2975.9 3303.8
3619.5 3879.6 4083.5 4249 4379.6 4492 4547.5 4558.5 4518.2 4435.2
4305.1 4149.4 3972.4 3709.8 3446.7 3135.9 2745.1 2328.7 1925.7 1035.5
436.6 113 48.8 20.1 6.1 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.2 53.7 86.1 165.5 429.8 1042.2 1930.6 2852 3227.5
3506.5 3752 3934.5 4088.4 4205 4291.1 4336.3 4343.6 4308.8 4225.1
4115.2 3968.1 3773.9 3551.1 3278.8 2958.8 2566.8 2199.9 1763.9 914
418.2 117.2 48.8 19.5 6.7 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33.6 53.1 84.3 154.5 421.3 991 1826.2 2718.9 3022.3
3302.6 3549.2 3730 3864.9 3965.7 4031.6 4074.3 4084.7 4051.7 3978.5
3864.3 3717.2 3504.1 3280 3015.6 2651.1 2312.2 1950.8 1572.8 807.2
376.7 117.2 45.8 19.5 6.7 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.2 53.7 83 153.9 388.3 896.9 1688.2 2514.3 2826.9
3090.1 3299.5 3483.3 3610.3 3703.1 3763.6 3797.1 3799.6 3769.1 3697.6
3581 3414.3 3201.8 2971 2681.6 2366.6 2042.4 1707.8 1366.5 685.7
326 113.6 44 18.9 7.3 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33 52.5 81.8 146.5 374.3 814.5 1510.6 2303.1 2583.3
2819 3013.8 3157.3 3282.4 3368.5 3417.4 3445.4 3441.2 3401.5 3311.7
3189 3024.2 2809.2 2580.9 2296.4 2014.9 1694.3 1393.9 1091.7 545.2
275.4 102 40.9 18.9 7.3 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33.6 51.3 81.2 136.2 338.3 743.7 1330.4 2032.6 2293.9
2514.3 2695.1 2841 2935 3007.1 3041.9 3052.9 3037 2984.5 2898.4
2764.1 2603.5 2381.8 2166.3 1906.8 1653.4 1387.8 1126.5 881.7 454.3
229.6 95.9 37.2 18.3 7.3 1.8 0 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 33.6 50.1 77.5 127 303.5 660 1174.7 1770.7 1999
2194.4 2358 2474.6 2555.8 2608.4 2626.7 2623 2590.7 2533.3 2435.6
2320.8 2157.1 1957.5 1724.9 1524 1276.7 1053.2 869.5 674.7 355.4
196.6 88.5 34.2 16.5 7.3 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33 50.1 75.7 122.1 277.2 575.8 1011.7 1525.2 1708.4
1871.4 1986.8 2083.9 2149.2 2179.1 2180.3 2161.4 2115 2048.5 1959.3
1826.2 1678.5 1513 1328.6 1155.8 969 809 651.5 525.1 289.4
159.4 81.2 30.5 14.7 6.7 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0
23.2 29.9 39.7 51.9 68.4 86.7 123.9 172.8 206.4 211.9
212.5 210.6 205.8 200.9 192.9 183.2 171.6 158.1 145.9 131.9
117.8 105.6 94 82.4 70.2 56.8 43.4 33.6 26.3 16.5
9.8 5.5 2.4 1.2 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
23.2 26.9 29.9 32.4 33.6 34.2 33.6 30.5 26.3 25
23.2 21.4 19.5 18.3 17.1 15.3 14 12.2 10.4 8.5
7.3 6.1 5.5 4.9 3.7 3.1 2.4 1.8 1.8 0.6
0 0 0 0 0.6 0.6 1.2 1.2 1.2 1.8
1.8 1.8 1.8 1.2 1.2 1.2 1.2 1.2 0
23.2 23.8 22 20.1 17.7 15.3 12.8 10.4 8.5 7.3
6.7 6.1 5.5 4.9 4.3 3.7 3.1 2.4 1.8 1.8
1.2 1.2 1.2 1.2 0.6 0.6 0.6 0 0 0
0.6 0.6 0.6 1.2 1.2 1.2 1.8 1.8 2.4 2.4
2.4 2.4 2.4 1.8 1.8 1.8 1.8 1.8 0
23.2 20.1 16.5 13.4 11 7.9 6.1 3.7 2.4 1.8
1.2 1.2 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 0.6 1.2 1.8 2.4 2.4 2.4
2.4 1.8 1.8 1.8 1.2 1.2 1.2 1.2 0
23.2 17.1 13.4 9.8 7.3 4.9 2.4 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 1.2 1.8 1.8 2.4 2.4 2.4
2.4 2.4 1.8 1.2 1.2 0.6 0.6 0.6 0
23.2 16.5 12.2 8.5 5.5 3.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 1.2 1.8 2.4 2.4 3.1 3.1 3.1 3.1
3.1 2.4 2.4 1.8 1.8 1.2 0.6 0 0
23.2 15.9 11.6 7.9 5.5 3.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.2 1.8 1.8 2.4 3.1 3.1 3.7 3.7 3.7
3.1 3.1 2.4 1.8 1.8 1.2 0.6 0.6 0
